IESNA:LM-63-2002
[TEST]P1056219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2337
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1173.5 1164.9 1159.7 1151.1 1139.8 1124.3 1106.2 1085.4 1062.1 1036.2
1007.7 976.6 943.8 910.1 873.9 836.7 798.7 759.9 719.3 677.9
633.8 591.5 548.3 505.2 461.1 417.1 372.2 324.7 279.8 237.5
191.7 151.1 112.3 76 43.2 15.5 0
1173.5 1178.7 1172.6 1159.7 1141.6 1120 1094.1 1065.6 1035.3 1001.7
966.3 928.3 888.5 848 805.7 761.6 717.6 672.7 627.8 582
536.2 489.6 443.8 398.1 353.2 309.1 266 224.5 183.1 145.1
116.6 91.5 68.2 47.5 29.4 13.8 0
1173.5 1168.3 1157.1 1135.5 1109.6 1081.1 1047.4 1010.3 970.6 927.4
882.5 834.1 784.9 734.8 684.8 633.8 584.6 536.2 489.6 442.1
397.2 354 311.7 272.9 233.1 203.8 178.7 156.3 133.8 113.1
93.3 75.1 57.9 41.4 26.8 13 0
1173.5 1170.1 1151.1 1124.3 1093.2 1057.8 1018.9 974 924 872.1
818.6 764.2 709.8 655.4 601.9 550.1 498.2 449.9 405 362.7
321.2 280.6 251.3 228 203.8 180.5 158.9 139.9 120.9 102.8
85.5 69.9 53.5 38.9 25 11.2 0
1173.5 1171.8 1156.2 1129.5 1095.8 1059.5 1015.5 967.1 916.2 860.9
803.1 744.3 689.1 633.8 580.3 527.6 480.1 433.5 389.4 348
305.7 272.9 247.8 224.5 200.3 178.7 158 139 120.9 102.8
86.4 69.9 54.4 38.9 25 12.1 0
